IESNA:LM-63-2002
[TEST]P955151
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26190
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3601.4 3872.9 4164.5 4457.5 4682 4819.5 4903.1 4950.1 5002 5062.1
5139.5 5244.5 5386.1 5553.3 5756.5 6098.5 6615.4 7300.8 8147.3 9205.8
10593.3 12186 13881.6 15423.9 16356 15882.7 14935.4 13666.1 12141.1 10323.8
8025 5733.7 3752.7 2181.4 959.8 297.1 0
3601.4 3887.6 4215.8 4540.9 4780.7 4926.5 4995.5 5012.5 5023.6 5033.6
5049.6 5083.9 5146.6 5225.4 5355.2 5626.5 6102 6791.4 7689.7 8760.7
10043.4 11520.2 13223.8 15065.7 16912.4 17403 16362.2 15023.1 13617.1 12017.7
9778.1 7370.2 5129.5 3122.6 1459.3 465 0
3601.4 3902.3 4267.2 4624.3 4879.4 5033.3 5087.6 5074.8 5045.5 5005.1
4959.8 4923.2 4907.3 4897.6 4954 5154.4 5588.6 6282 7232 8315.4
9493.7 10854.5 12566 14707.4 17468.9 18923.3 17789.1 16380.2 15093.3 13711.7
11531.2 9006.8 6506.2 4064 1958.9 632.9 0
3601.4 3923.2 4318 4699.3 4967.4 5112.9 5137.5 5075.7 4979.8 4869.1
4753.3 4649.7 4570.6 4516.8 4557.1 4793.7 5320.4 6127.5 7163.9 8301.6
9496 10787.2 12303.6 14181 16815.2 18849.6 18071.4 16512.6 15152.5 13754.2
11688.6 9232.1 6786.2 4376.8 2224.9 781.4 0
3601.4 3944.1 4369 4774.3 5055.4 5192.2 5187.5 5076.6 4914.2 4733.2
4546.9 4376.3 4234 4135.9 4160.3 4433 5052.1 5973 7095.6 8287.8
9498.4 10719.8 12041.2 13654.7 16161.6 18775.8 18353.6 16644.8 15211.8 13796.7
11846 9457.3 7066.2 4689.6 2491 929.8 0
3601.4 3956.5 4396.7 4819.5 5108.8 5230.9 5188.9 5020.6 4790.7 4551.4
4326.2 4131.7 3979.2 3896.4 3994 4422.2 5241.4 6386 7757.1 9242.2
10728.3 12188.9 13676.3 15305.7 17724 20207.1 20172.5 18540 16906.6 15122.6
12877.7 10241.6 7658.5 5097.3 2825.9 1097.3 0
3601.4 3968.9 4424.3 4864.7 5161.8 5269.6 5190.3 4964.6 4667.1 4369.7
4105.5 3887.1 3724.3 3656.9 3827.7 4411.4 5430.8 6798.9 8418.8 10196.3
11958.3 13658 15311.3 16956.8 19286.4 21638.5 21991.6 20435.1 18601.3 16448.6
13909.3 11025.9 8250.5 5505 3160.8 1264.8 0
3601.4 3975.2 4441 4889.2 5185.6 5282.6 5176.5 4913.4 4577.1 4257.2
3987.2 3770.8 3616.4 3572.2 3808 4501.8 5650.5 7198.6 9075.5 11157.7
13227.3 15228.2 17183.1 19076.9 21556.4 23798.2 24085.8 22538.3 20411.2 17804.2
14863.5 11702.6 8605.9 5653.3 3244.9 1271.9 0
3601.4 3981.4 4457.9 4913.5 5209.2 5295.6 5162.7 4862 4487.2 4144.7
3869.2 3654.6 3508.5 3487.3 3788.2 4592.2 5870.2 7598.2 9732.4 12119
14496.3 16798.2 19055 21197 23826.4 25957.8 26179.9 24641.5 22221 19159.6
15817.8 12379.5 8961.2 5801.4 3329.1 1279 0
3601.4 3978.6 4470.6 4925.3 5218.2 5297 5146.4 4825.8 4431.9 4083.6
3811.4 3600 3457.6 3450.7 3785.1 4639.2 5979.7 7832.9 10131 12683.5
15263.6 17717.9 20148.8 22553.4 25292.4 27312.8 27333.5 25545.3 22723.3 19210.4
15562.1 11940 8254.4 5245.9 2884.1 1073.8 0
3601.4 3981.4 4457.9 4913.5 5209.2 5295.6 5162.7 4862 4487.2 4144.7
3869.2 3654.6 3508.5 3487.3 3788.2 4592.2 5870.2 7598.2 9732.4 12119
14496.3 16798.2 19055 21197 23826.4 25957.8 26179.9 24641.5 22221 19159.6
15817.8 12379.5 8961.2 5801.4 3329.1 1279 0
3601.4 3975.2 4441 4889.2 5185.6 5282.6 5176.5 4913.4 4577.1 4257.2
3987.2 3770.8 3616.4 3572.2 3808 4501.8 5650.5 7198.6 9075.5 11157.7
13227.3 15228.2 17183.1 19076.9 21556.4 23798.2 24085.8 22538.3 20411.2 17804.2
14863.5 11702.6 8605.9 5653.3 3244.9 1271.9 0
3601.4 3968.9 4424.3 4864.7 5161.8 5269.6 5190.3 4964.6 4667.1 4369.7
4105.5 3887.1 3724.3 3656.9 3827.7 4411.4 5430.8 6798.9 8418.8 10196.3
11958.3 13658 15311.3 16956.8 19286.4 21638.5 21991.6 20435.1 18601.3 16448.6
13909.3 11025.9 8250.5 5505 3160.8 1264.8 0
3601.4 3956.5 4396.7 4819.5 5108.8 5230.9 5188.9 5020.6 4790.7 4551.4
4326.2 4131.7 3979.2 3896.4 3994 4422.2 5241.4 6386 7757.1 9242.2
10728.3 12188.9 13676.3 15305.7 17724 20207.1 20172.5 18540 16906.6 15122.6
12877.7 10241.6 7658.5 5097.3 2825.9 1097.3 0
3601.4 3944.1 4369 4774.3 5055.4 5192.2 5187.5 5076.6 4914.2 4733.2
4546.9 4376.3 4234 4135.9 4160.3 4433 5052.1 5973 7095.6 8287.8
9498.4 10719.8 12041.2 13654.7 16161.6 18775.8 18353.6 16644.8 15211.8 13796.7
11846 9457.3 7066.2 4689.6 2491 929.8 0
3601.4 3923.2 4318 4699.3 4967.4 5112.9 5137.5 5075.7 4979.8 4869.1
4753.3 4649.7 4570.6 4516.8 4557.1 4793.7 5320.4 6127.5 7163.9 8301.6
9496 10787.2 12303.6 14181 16815.2 18849.6 18071.4 16512.6 15152.5 13754.2
11688.6 9232.1 6786.2 4376.8 2224.9 781.4 0
3601.4 3902.3 4267.2 4624.3 4879.4 5033.3 5087.6 5074.8 5045.5 5005.1
4959.8 4923.2 4907.3 4897.6 4954 5154.4 5588.6 6282 7232 8315.4
9493.7 10854.5 12566 14707.4 17468.9 18923.3 17789.1 16380.2 15093.3 13711.7
11531.2 9006.8 6506.2 4064 1958.9 632.9 0
3601.4 3887.6 4215.8 4540.9 4780.7 4926.5 4995.5 5012.5 5023.6 5033.6
5049.6 5083.9 5146.6 5225.4 5355.2 5626.5 6102 6791.4 7689.7 8760.7
10043.4 11520.2 13223.8 15065.7 16912.4 17403 16362.2 15023.1 13617.1 12017.7
9778.1 7370.2 5129.5 3122.6 1459.3 465 0
3601.4 3872.9 4164.5 4457.5 4682 4819.5 4903.1 4950.1 5002 5062.1
5139.5 5244.5 5386.1 5553.3 5756.5 6098.5 6615.4 7300.8 8147.3 9205.8
10593.3 12186 13881.6 15423.9 16356 15882.7 14935.4 13666.1 12141.1 10323.8
8025 5733.7 3752.7 2181.4 959.8 297.1 0
3601.4 3843.2 4098.9 4349.1 4545.1 4669 4746.3 4791.1 4836.7 4893.2
4973.9 5086.7 5233.6 5402.3 5611.9 5914.2 6346.7 6913 7624.2 8469.7
9483.5 10548.4 11492.5 12161.7 12328.9 11624.8 10628.5 9443 8149.3 6746.9
5139.3 3597.1 2317.5 1341.3 603.4 197.6 0
3601.4 3813.5 4033.2 4240.9 4408.1 4518.7 4589.4 4632 4671.3 4724.2
4808.5 4928.7 5081.1 5251.4 5467.3 5729.8 6078.1 6525.3 7101.1 7733.4
8373.5 8910.8 9103.6 8899.5 8301.6 7366.9 6321.7 5219.9 4157.6 3170.2
2253.7 1460.4 882.4 501.4 247.1 98.1 0
3601.4 3781.8 3967.7 4140.9 4275.9 4368.9 4426.9 4454.7 4476.4 4505.7
4558.8 4641.7 4749.1 4861.1 4988.8 5131.9 5313.4 5551 5863.6 6196.6
6505.6 6706.3 6662.1 6350.9 5771.7 4988.5 4189.5 3406.8 2682.4 2050.7
1488.4 1008.5 649.8 399.7 213.6 88.6 0
3601.4 3750.3 3902.3 4040.8 4143.8 4219.1 4264.4 4277.4 4281.5 4287.1
4308.9 4354.5 4417 4470.9 4510.4 4533.9 4548.7 4576.7 4626.1 4659.9
4637.8 4501.7 4220.5 3802.4 3241.8 2610.2 2057.4 1593.7 1207.1 931.2
723 556.6 417.3 298.2 180.3 79 0
3601.4 3718.5 3836.4 3943.4 4025.5 4079.5 4103.7 4090.8 4055.5 4012.1
3969.2 3940.6 3927.2 3910.6 3879.4 3825.9 3752.3 3676.3 3605.6 3547.3
3483.7 3376.4 3198.4 2947.4 2621.6 2231.6 1880.7 1543.5 1221.5 974.4
762.3 583.3 428.4 300.2 179.4 78.1 0
3601.4 3686.8 3770.6 3846 3907 3939.9 3943 3904.3 3829.4 3737.1
3629.7 3526.7 3437.2 3350.1 3248.7 3117.9 2956 2776.1 2585.3 2434.7
2329.7 2251.2 2176.3 2092.3 2001.3 1852.9 1703.9 1493.2 1235.7 1017.8
801.5 610.1 439.5 302.4 178.3 77.1 0
3601.4 3656.4 3709.1 3760.1 3805.6 3825.1 3810 3744.4 3631.2 3498.4
3350.1 3214.5 3101.2 3003.5 2907.5 2794.4 2659.6 2510.7 2352.6 2227.6
2144.5 2089.8 2050.1 2003.1 1931.3 1806.3 1682 1505.5 1292.7 1098.5
891.9 697.9 513.8 357.1 218.3 93.4 0
3601.4 3625.9 3647.6 3674.3 3703.9 3710.2 3677.1 3584.5 3433 3259.7
3070.7 2902.4 2765.3 2656.8 2566.3 2470.9 2363.1 2245.4 2119.9 2020.4
1959.3 1928.5 1923.9 1914 1861.2 1759.9 1660 1517.7 1349.5 1179.1
982.3 785.6 588 411.8 258.4 109.9 0
3601.4 3596.5 3589.6 3595.1 3606.2 3607.6 3563.3 3450.7 3277.3 3082.4
2889 2736.9 2626.4 2544.9 2473 2389.4 2289.2 2177.3 2050.8 1931.3
1842.1 1793.8 1798.6 1803.4 1788.2 1750.9 1661.1 1514.6 1349.5 1192.6
1044.8 888.6 711 516.8 336.5 142.3 0
3601.4 3563.8 3532.3 3520.9 3526.4 3533.4 3503.9 3414.1 3267.6 3101.4
2940.1 2799.1 2675.2 2566.5 2464 2356.5 2238.8 2113.7 1989.3 1878.3
1780.6 1707.8 1669.1 1645.9 1624.1 1598.6 1545 1449.4 1328 1192.9
1039.5 885.8 710.6 522.7 344.1 152 0
3601.4 3537.2 3482.2 3454.3 3456.2 3475.9 3476.4 3424.2 3314.6 3170.9
3020.2 2876.5 2736.5 2602.9 2474 2345.4 2213.7 2080.5 1957 1851.3
1756.6 1684 1631.5 1591.2 1553.2 1509.9 1450.8 1370.9 1272.2 1154.6
1010.1 862.2 690.8 513 333.7 147.9 0
3601.4 3510.8 3432.1 3387.8 3386 3418.7 3449.1 3434.1 3361.6 3240.4
3100.4 2953.9 2798.2 2639.2 2484 2334.4 2188.7 2047.4 1924.8 1824.2
1732.7 1660.4 1594.1 1536.4 1482.1 1421.3 1356.4 1292.4 1216.4 1116.3
980.5 838.6 670.9 503.3 323.4 143.7 0
3601.4 3486.9 3390.1 3332.6 3330.8 3381.9 3454 3494.4 3466.2 3359.8
3207.8 3042.2 2871.4 2697.7 2528.7 2366.4 2211.8 2066.1 1940.5 1839.1
1755.9 1695.4 1643.7 1589.8 1529 1451 1367.8 1288.8 1204 1098.1
963.1 820.9 656.1 492.8 311.6 141.5 0
3601.4 3463.2 3348.2 3277.3 3275.5 3345.4 3459 3554.6 3570.9 3479.5
3315.3 3130.4 2944.6 2756.3 2573.2 2398.4 2234.9 2085.1 1956.6 1853.9
1779.3 1730.2 1693.2 1643.1 1575.7 1480.8 1379.2 1285.2 1191.5 1080
945.5 803.2 641.2 482.3 299.9 139.3 0
3601.4 3442.3 3311.1 3230.7 3225.3 3305.9 3448.8 3586.7 3638 3566.7
3401.1 3199.2 3001.7 2811 2627.4 2452.4 2287.1 2134.6 2003.5 1899.9
1822.6 1770 1736 1693.4 1633.5 1548.1 1451.3 1351.8 1250.1 1126.1
979.8 831.1 664.4 480.4 289.9 138.9 0
3601.4 3421.4 3274.1 3184 3175 3266.6 3438.6 3618.6 3705 3653.9
3486.9 3268 3058.9 2865.9 2681.7 2506.6 2339.4 2184.2 2050.5 1945.8
1865.9 1809.7 1778.8 1743.7 1691.2 1615.5 1523.6 1418.6 1308.7 1172.2
1014.1 858.9 687.5 478.4 279.8 138.5 0
3601.4 3400.4 3240.5 3142.8 3128.7 3218.7 3397 3585 3689.5 3663.3
3519 3303.7 3088 2898.1 2720.4 2554.4 2394.4 2243.6 2112.2 2006.6
1920.4 1860.4 1823.3 1787.7 1735.9 1663.2 1569.2 1461.8 1346 1205.9
1044.6 885.1 709.6 470.7 258.4 122.2 0
3601.4 3379.5 3206.8 3101.8 3082.4 3170.9 3355.4 3551.6 3673.9 3672.5
3550.9 3339.5 3117 2930.4 2759.1 2602.2 2449.5 2303 2173.8 2067.4
1974.8 1911.2 1867.7 1831.8 1780.6 1710.8 1614.8 1504.9 1383.3 1239.6
1075.2 911.4 731.7 463 237 105.7 0
3601.4 3363.4 3181 3071 3045.7 3123.9 3288.5 3463 3572.6 3575.8
3471.6 3283 3074 2890.9 2730.9 2589.2 2452.7 2318.9 2196.6 2093.6
2008.5 1951.2 1910 1874.5 1823.5 1750.1 1649.4 1534.8 1410.3 1266
1099.2 936.7 750.9 503.9 275.3 121.7 0
3601.4 3347.1 3155 3040.3 3008.8 3076.9 3221.6 3374.4 3471.4 3479
3392.4 3226.6 3030.9 2851.2 2702.8 2576.2 2455.7 2334.8 2219.4 2119.9
2042.2 1991.1 1952.4 1917 1866.3 1789.3 1683.9 1564.6 1437.2 1292.4
1123.2 961.8 770 544.8 313.7 137.9 0
3601.4 3333.9 3136.9 3018.7 2984.7 3045.8 3174.3 3304.8 3386 3391.2
3314.2 3165.9 2987.5 2816.5 2670.7 2546.8 2430.7 2313.7 2200.3 2106.6
2041.4 1998.3 1962.4 1927.1 1877.4 1800 1694.8 1575.3 1447.4 1304.6
1136 973.7 785.8 571.6 346.9 151.3 0
3601.4 3320.8 3118.8 2997.2 2960.4 3014.7 3127.1 3235.1 3300.8 3303.1
3236.2 3105.2 2943.8 2781.9 2638.8 2517.2 2405.7 2292.6 2181.4 2093.4
2040.9 2005.5 1972.3 1937.2 1888.4 1810.6 1705.6 1585.8 1457.7 1316.7
1148.7 985.6 801.5 598.4 380 164.7 0
3601.4 3310.6 3105.9 2982.4 2946.4 2999.1 3105.4 3203.1 3259.7 3259.9
3198.7 3080.1 2931 2773.4 2626 2493.9 2371.7 2250.5 2133.2 2050.5
2006.6 1977.6 1948 1912.6 1864.4 1788.9 1684.7 1566.6 1442.1 1303.7
1142.3 976.8 797.7 596.7 377.3 161.4 0
3601.4 3300.4 3093.1 2967.7 2932.5 2983.6 3083.8 3170.9 3218.6 3216.5
3161.2 3054.8 2918 2765 2613.3 2470.6 2338 2208.3 2085.1 2007.7
1972.3 1949.6 1923.7 1888 1840.5 1767.2 1663.9 1547.5 1426.4 1290.7
1136 967.6 793.9 594.9 374.5 157.8 0
3601.4 3291 3083.3 2958.9 2925 2977.3 3075.5 3160.4 3205.4 3202
3147.5 3048.6 2918 2766.1 2610.5 2458.3 2315 2175 2046 1971.5
1938.9 1919.7 1897.4 1862 1813.7 1739 1636.5 1522.1 1402.1 1267.5
1116.5 948 767.5 572.7 357.1 149 0
3601.4 3281.4 3073.4 2950.2 2917.6 2970.9 3067.2 3149.7 3192.3 3187.5
3134 3042.4 2918 2767.3 2607.7 2446 2292.4 2141.7 2006.9 1935.4
1905.4 1889.8 1871.2 1835.9 1786.9 1710.8 1609.3 1496.6 1377.8 1244.4
1097 928.4 741 550.3 339.7 139.9 0
3601.4 3269.7 3063.8 2943.5 2914.5 2969.8 3066.5 3148.1 3188.1 3181.2
3126 3040.3 2920.1 2769.4 2606.3 2439.1 2278.8 2119.9 1981.7 1911.2
1882.2 1868.4 1851.8 1815.9 1766.1 1686 1587.9 1477.3 1355.7 1223
1076.5 912.1 710.3 530.7 322 131.3 0
3601.4 3281.4 3073.4 2950.2 2917.6 2970.9 3067.2 3149.7 3192.3 3187.5
3134 3042.4 2918 2767.3 2607.7 2446 2292.4 2141.7 2006.9 1935.4
1905.4 1889.8 1871.2 1835.9 1786.9 1710.8 1609.3 1496.6 1377.8 1244.4
1097 928.4 741 550.3 339.7 139.9 0
3601.4 3291 3083.3 2958.9 2925 2977.3 3075.5 3160.4 3205.4 3202
3147.5 3048.6 2918 2766.1 2610.5 2458.3 2315 2175 2046 1971.5
1938.9 1919.7 1897.4 1862 1813.7 1739 1636.5 1522.1 1402.1 1267.5
1116.5 948 767.5 572.7 357.1 149 0
3601.4 3300.4 3093.1 2967.7 2932.5 2983.6 3083.8 3170.9 3218.6 3216.5
3161.2 3054.8 2918 2765 2613.3 2470.6 2338 2208.3 2085.1 2007.7
1972.3 1949.6 1923.7 1888 1840.5 1767.2 1663.9 1547.5 1426.4 1290.7
1136 967.6 793.9 594.9 374.5 157.8 0
3601.4 3310.6 3105.9 2982.4 2946.4 2999.1 3105.4 3203.1 3259.7 3259.9
3198.7 3080.1 2931 2773.4 2626 2493.9 2371.7 2250.5 2133.2 2050.5
2006.6 1977.6 1948 1912.6 1864.4 1788.9 1684.7 1566.6 1442.1 1303.7
1142.3 976.8 797.7 596.7 377.3 161.4 0
3601.4 3320.8 3118.8 2997.2 2960.4 3014.7 3127.1 3235.1 3300.8 3303.1
3236.2 3105.2 2943.8 2781.9 2638.8 2517.2 2405.7 2292.6 2181.4 2093.4
2040.9 2005.5 1972.3 1937.2 1888.4 1810.6 1705.6 1585.8 1457.7 1316.7
1148.7 985.6 801.5 598.4 380 164.7 0
3601.4 3333.9 3136.9 3018.7 2984.7 3045.8 3174.3 3304.8 3386 3391.2
3314.2 3165.9 2987.5 2816.5 2670.7 2546.8 2430.7 2313.7 2200.3 2106.6
2041.4 1998.3 1962.4 1927.1 1877.4 1800 1694.8 1575.3 1447.4 1304.6
1136 973.7 785.8 571.6 346.9 151.3 0
3601.4 3347.1 3155 3040.3 3008.8 3076.9 3221.6 3374.4 3471.4 3479
3392.4 3226.6 3030.9 2851.2 2702.8 2576.2 2455.7 2334.8 2219.4 2119.9
2042.2 1991.1 1952.4 1917 1866.3 1789.3 1683.9 1564.6 1437.2 1292.4
1123.2 961.8 770 544.8 313.7 137.9 0
3601.4 3363.4 3181 3071 3045.7 3123.9 3288.5 3463 3572.6 3575.8
3471.6 3283 3074 2890.9 2730.9 2589.2 2452.7 2318.9 2196.6 2093.6
2008.5 1951.2 1910 1874.5 1823.5 1750.1 1649.4 1534.8 1410.3 1266
1099.2 936.7 750.9 503.9 275.3 121.7 0
3601.4 3379.5 3206.8 3101.8 3082.4 3170.9 3355.4 3551.6 3673.9 3672.5
3550.9 3339.5 3117 2930.4 2759.1 2602.2 2449.5 2303 2173.8 2067.4
1974.8 1911.2 1867.7 1831.8 1780.6 1710.8 1614.8 1504.9 1383.3 1239.6
1075.2 911.4 731.7 463 237 105.7 0
3601.4 3400.4 3240.5 3142.8 3128.7 3218.7 3397 3585 3689.5 3663.3
3519 3303.7 3088 2898.1 2720.4 2554.4 2394.4 2243.6 2112.2 2006.6
1920.4 1860.4 1823.3 1787.7 1735.9 1663.2 1569.2 1461.8 1346 1205.9
1044.6 885.1 709.6 470.7 258.4 122.2 0
3601.4 3421.4 3274.1 3184 3175 3266.6 3438.6 3618.6 3705 3653.9
3486.9 3268 3058.9 2865.9 2681.7 2506.6 2339.4 2184.2 2050.5 1945.8
1865.9 1809.7 1778.8 1743.7 1691.2 1615.5 1523.6 1418.6 1308.7 1172.2
1014.1 858.9 687.5 478.4 279.8 138.5 0
3601.4 3442.3 3311.1 3230.7 3225.3 3305.9 3448.8 3586.7 3638 3566.7
3401.1 3199.2 3001.7 2811 2627.4 2452.4 2287.1 2134.6 2003.5 1899.9
1822.6 1770 1736 1693.4 1633.5 1548.1 1451.3 1351.8 1250.1 1126.1
979.8 831.1 664.4 480.4 289.9 138.9 0
3601.4 3463.2 3348.2 3277.3 3275.5 3345.4 3459 3554.6 3570.9 3479.5
3315.3 3130.4 2944.6 2756.3 2573.2 2398.4 2234.9 2085.1 1956.6 1853.9
1779.3 1730.2 1693.2 1643.1 1575.7 1480.8 1379.2 1285.2 1191.5 1080
945.5 803.2 641.2 482.3 299.9 139.3 0
3601.4 3486.9 3390.1 3332.6 3330.8 3381.9 3454 3494.4 3466.2 3359.8
3207.8 3042.2 2871.4 2697.7 2528.7 2366.4 2211.8 2066.1 1940.5 1839.1
1755.9 1695.4 1643.7 1589.8 1529 1451 1367.8 1288.8 1204 1098.1
963.1 820.9 656.1 492.8 311.6 141.5 0
3601.4 3510.8 3432.1 3387.8 3386 3418.7 3449.1 3434.1 3361.6 3240.4
3100.4 2953.9 2798.2 2639.2 2484 2334.4 2188.7 2047.4 1924.8 1824.2
1732.7 1660.4 1594.1 1536.4 1482.1 1421.3 1356.4 1292.4 1216.4 1116.3
980.5 838.6 670.9 503.3 323.4 143.7 0
3601.4 3537.2 3482.2 3454.3 3456.2 3475.9 3476.4 3424.2 3314.6 3170.9
3020.2 2876.5 2736.5 2602.9 2474 2345.4 2213.7 2080.5 1957 1851.3
1756.6 1684 1631.5 1591.2 1553.2 1509.9 1450.8 1370.9 1272.2 1154.6
1010.1 862.2 690.8 513 333.7 147.9 0
3601.4 3563.8 3532.3 3520.9 3526.4 3533.4 3503.9 3414.1 3267.6 3101.4
2940.1 2799.1 2675.2 2566.5 2464 2356.5 2238.8 2113.7 1989.3 1878.3
1780.6 1707.8 1669.1 1645.9 1624.1 1598.6 1545 1449.4 1328 1192.9
1039.5 885.8 710.6 522.7 344.1 152 0
3601.4 3596.5 3589.6 3595.1 3606.2 3607.6 3563.3 3450.7 3277.3 3082.4
2889 2736.9 2626.4 2544.9 2473 2389.4 2289.2 2177.3 2050.8 1931.3
1842.1 1793.8 1798.6 1803.4 1788.2 1750.9 1661.1 1514.6 1349.5 1192.6
1044.8 888.6 711 516.8 336.5 142.3 0
3601.4 3625.9 3647.6 3674.3 3703.9 3710.2 3677.1 3584.5 3433 3259.7
3070.7 2902.4 2765.3 2656.8 2566.3 2470.9 2363.1 2245.4 2119.9 2020.4
1959.3 1928.5 1923.9 1914 1861.2 1759.9 1660 1517.7 1349.5 1179.1
982.3 785.6 588 411.8 258.4 109.9 0
3601.4 3656.4 3709.1 3760.1 3805.6 3825.1 3810 3744.4 3631.2 3498.4
3350.1 3214.5 3101.2 3003.5 2907.5 2794.4 2659.6 2510.7 2352.6 2227.6
2144.5 2089.8 2050.1 2003.1 1931.3 1806.3 1682 1505.5 1292.7 1098.5
891.9 697.9 513.8 357.1 218.3 93.4 0
3601.4 3686.8 3770.6 3846 3907 3939.9 3943 3904.3 3829.4 3737.1
3629.7 3526.7 3437.2 3350.1 3248.7 3117.9 2956 2776.1 2585.3 2434.7
2329.7 2251.2 2176.3 2092.3 2001.3 1852.9 1703.9 1493.2 1235.7 1017.8
801.5 610.1 439.5 302.4 178.3 77.1 0
3601.4 3718.5 3836.4 3943.4 4025.5 4079.5 4103.7 4090.8 4055.5 4012.1
3969.2 3940.6 3927.2 3910.6 3879.4 3825.9 3752.3 3676.3 3605.6 3547.3
3483.7 3376.4 3198.4 2947.4 2621.6 2231.6 1880.7 1543.5 1221.5 974.4
762.3 583.3 428.4 300.2 179.4 78.1 0
3601.4 3750.3 3902.3 4040.8 4143.8 4219.1 4264.4 4277.4 4281.5 4287.1
4308.9 4354.5 4417 4470.9 4510.4 4533.9 4548.7 4576.7 4626.1 4659.9
4637.8 4501.7 4220.5 3802.4 3241.8 2610.2 2057.4 1593.7 1207.1 931.2
723 556.6 417.3 298.2 180.3 79 0
3601.4 3781.8 3967.7 4140.9 4275.9 4368.9 4426.9 4454.7 4476.4 4505.7
4558.8 4641.7 4749.1 4861.1 4988.8 5131.9 5313.4 5551 5863.6 6196.6
6505.6 6706.3 6662.1 6350.9 5771.7 4988.5 4189.5 3406.8 2682.4 2050.7
1488.4 1008.5 649.8 399.7 213.6 88.6 0
3601.4 3813.5 4033.2 4240.9 4408.1 4518.7 4589.4 4632 4671.3 4724.2
4808.5 4928.7 5081.1 5251.4 5467.3 5729.8 6078.1 6525.3 7101.1 7733.4
8373.5 8910.8 9103.6 8899.5 8301.6 7366.9 6321.7 5219.9 4157.6 3170.2
2253.7 1460.4 882.4 501.4 247.1 98.1 0
3601.4 3843.2 4098.9 4349.1 4545.1 4669 4746.3 4791.1 4836.7 4893.2
4973.9 5086.7 5233.6 5402.3 5611.9 5914.2 6346.7 6913 7624.2 8469.7
9483.5 10548.4 11492.5 12161.7 12328.9 11624.8 10628.5 9443 8149.3 6746.9
5139.3 3597.1 2317.5 1341.3 603.4 197.6 0
3601.4 3872.9 4164.5 4457.5 4682 4819.5 4903.1 4950.1 5002 5062.1
5139.5 5244.5 5386.1 5553.3 5756.5 6098.5 6615.4 7300.8 8147.3 9205.8
10593.3 12186 13881.6 15423.9 16356 15882.7 14935.4 13666.1 12141.1 10323.8
8025 5733.7 3752.7 2181.4 959.8 297.1 0
